IESNA:LM-63-2002
[TEST]P1302740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R70W2N902750DE010 E3LDWW1H_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 4000K CCT AND, 90CRI , E3LDWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1070
TILT=NONE
1 -1 1 38 11 1 1 -0.25 -0.25 0
1 1 19.4
0 2 2.5 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
768.2 766.5 766.5 752.5 731.5 705.2 673.7 635.2 596.7 554.7
512.7 470.7 432.2 395.5 358.7 325.5 297.5 266 236.2 211.7
190.7 171.5 152.2 134.7 119 103.2 87.5 71.7 57.7 45.5
31.5 22.7 15.7 8.7 5.2 1.7 0 0
768.2 766.5 764.7 752.5 731.5 705.2 672 635.2 596.7 553
511 470.7 432.2 393.7 358.7 325.5 299.2 267.7 236.2 211.7
190.7 171.5 152.2 134.7 119 103.2 87.5 73.5 59.5 45.5
31.5 22.7 15.7 8.7 5.2 1.7 0 0
768.2 766.5 764.7 752.5 731.5 705.2 672 635.2 595 554.7
512.7 472.5 432.2 393.7 358.7 325.5 302.7 269.5 236.2 213.5
192.5 171.5 152.2 134.7 119 103.2 87.5 73.5 59.5 45.5
31.5 22.7 15.7 8.7 5.2 1.7 0 0
768.2 766.5 764.7 752.5 731.5 705.2 672 637 596.7 556.5
514.5 474.2 432.2 395.5 360.5 329 301 267.7 238 215.2
192.5 173.2 152.2 134.7 119 103.2 87.5 73.5 59.5 45.5
31.5 22.7 14 8.7 3.5 1.7 0 0
768.2 766.5 764.7 752.5 733.2 707 673.7 637 598.5 558.2
516.2 476 435.7 399 362.2 332.5 301 269.5 241.5 217
194.2 173.2 154 134.7 119 103.2 87.5 73.5 59.5 45.5
31.5 21 14 8.7 3.5 1.7 0 0
768.2 766.5 764.7 752.5 733.2 707 675.5 638.7 600.2 560
518 477.7 439.2 402.5 367.5 336 302.7 273 243.2 218.7
196 175 154 136.5 119 101.5 87.5 73.5 59.5 45.5
31.5 21 12.2 7 3.5 0 0 0
768.2 766.5 764.7 752.5 733.2 708.7 675.5 640.5 602 561.7
523.2 481.2 442.7 406 371 337.7 304.5 274.7 246.7 220.5
197.7 175 154 136.5 119 103.2 87.5 73.5 59.5 45.5
31.5 21 12.2 7 3.5 0 0 0
768.2 766.5 764.7 752.5 733.2 707 675.5 640.5 603.7 565.2
525 484.7 446.2 409.5 372.7 341.2 308 276.5 248.5 222.2
197.7 176.7 155.7 136.5 119 103.2 89.2 75.2 59.5 45.5
31.5 21 12.2 5.2 1.7 0 0 0
768.2 766.5 764.7 754.2 735 707 677.2 642.2 605.5 567
526.7 486.5 448 411.2 376.2 344.7 311.5 278.2 250.2 224
199.5 176.7 155.7 136.5 119 103.2 89.2 75.2 61.2 45.5
33.2 21 12.2 5.2 1.7 0 0 0
768.2 766.5 766.5 752.5 735 708.7 677.2 642.2 605.5 567
526.7 488.2 449.7 413 378 344.7 311.5 280 250.2 224
201.2 176.7 155.7 136.5 119 103.2 89.2 75.2 61.2 45.5
33.2 21 12.2 5.2 1.7 0 0 0
768.2 764.7 764.7 752.5 733.2 708.7 677.2 644 605.5 567
530.2 488.2 449.7 414.7 378 344.7 311.5 280 250.2 224
199.5 176.7 155.7 136.5 119 103.2 89.2 75.2 61.2 47.2
33.2 21 10.5 5.2 1.7 0 0 0
